Image of 333826461400 CON-STAB ID SEAL® SCOPE® EXPANDABLE REPAIR COUPLING

CON-STAB ID SEAL® SCOPE® EXPANDABLE REPAIR COUPLING

Brand: Continental Industries (CI)

Catalog ID: 333826461400

CON-STAB ID SEAL® SCOPE® REPAIR COUPLING, 1IN IPS SDR-11 PE STAB X, 25.5"/26" LG REPAIR LENGTH, 3408/4710 OVERSHT W/2406 PIPE

  • Safe solution for pipe repair
  • Compresses to fit damaged pipe
  • O-RING SEAL PROVIDES POSITIVE SEAL
  • ZINC PLATED FOR CORROSION PROTECTION
  • MECHANICALLY HELD - PROVIDES MAXIMUM PULL-OUT RESISTANCE - tensile strength exceeds requirements of D.O.T., Title 49 of the Code of Federal Regulations, Part 192.283 (b)
  • AVAILABLE WITH 2406/2708 OR 3408/4710 P.E. EXTENSIONS
  • CONFORMS TO ASTM D2513 and D2683 and ANSI B31.8 and DOT 192.121
  • AVAILABLE WITH MALE PIPE THREADED END OR WITH EXTENDED OUTLET WITH BUTT WELD END
  • METALLIC OUTLET AVAILABLE IN STEEL OR BRASS

Product details

General

Catalog Number

333826461400

Material

POLYAMIDE/PE POLYETHYLENE (2406/2708)

Resources and downloads

Specifications