CON-STAB ID SEAL® Series, ELIMINATOR
Image of 586419160800 CON-STAB ID SEAL® Series, ELIMINATOR

CON-STAB ID SEAL® Series, ELIMINATOR

Brand: Continental Industries (CI)

Catalog ID: 586419160800

CON-STAB ID SEAL® ELIMINATOR, 3IN IPS MAIN X 1IN CTS, .099/.101 PE STAB, 1/2" CR PUNCH, W/GRIT PATCH

  • Faster. No preparation/set-up time for auxiliary tooling.
  • Easier. The Eliminator works on ALL kinds of pipe material
  • More Economical. It isn’t hard to figure out that by requiring only one man 7 minutes to install the Eliminator,
  • Safer. With the Eliminator, there’s no chance of shocks from electrical equipment
  • Superior Dependability. The Eliminator remains the market leader since its development in 1968.
  • O-RING SEAL PROVIDES POSITIVE SEAL
  • ZINC PLATED FOR CORROSION PROTECTION
  • MECHANICALLY HELD - PROVIDES MAXIMUM PULL-OUT RESISTANCE - tensile strength exceeds requirements of D.O.T., Title 49 of the Code of Federal Regulations, Part 192.283 (b)
  • AVAILABLE WITH 2406/2708 OR 3408/4710 P.E. EXTENSIONS
  • CONFORMS TO ASTM D2513 and D2683 and ANSI B31.8 and DOT 192.121

General

Catalog Number

586419160800

Material

PE Polyethylene (3408/4710)

Series

CON-STAB ID SEAL® Series