CON-STAB ID SEAL® Series, HIGH VOLUME TEE ELIMINATOR
Image of 56641716150A CON-STAB ID SEAL® Series, HIGH VOLUME TEE ELIMINATOR

CON-STAB ID SEAL® Series, HIGH VOLUME TEE ELIMINATOR

Brand: Continental Industries (CI)

Catalog ID: 56641716150A

CON-STAB ID SEAL® HIGH VOLUME TEE ELIMINATOR, 2IN IPS MAIN X 1 1/4IN IPS, SDR-11 PE STAB, 1 1/2" CR PUNCH

  • AVAILABLE WITH:
  • 2” to 6” IPS mains
  • Stab or compression outlet
  • 1 1/2” coupon retaining punch
  • INCREASED PRESSURE CAPABILITY:
  • Eliminator Pressure Rating : 100psig MAOP
  • PA saddles elevated temperature code CE
  • POLYAMIDE MATERIAL (PA):
  • Used for 30 years in gas industry
  • Listed material in ASTM D 2513
  • Superior chemical resistance
  • PA is stronger than PE
  • Elevated temperature performance
  • FULL CIRCUMFERENTIAL COMPRESSION
  • Stable foundation
  • Rotation resistance
  • Equal stress distribution
  • Simple tapping procedure

General

Catalog Number

56641716150A

Material

PE Polyethylene (3408/4710)

Series

CON-STAB ID SEAL® Series