CON-STAB ID SEAL® Series, PE VALVE TEE
Image of 143211160400 CON-STAB ID SEAL® Series, PE VALVE TEE

CON-STAB ID SEAL® Series, PE VALVE TEE

Brand: Continental Industries (CI)

Catalog ID: 143211160400

CON-STAB ID SEAL® PE VALVE TEE, 1IN MPT INLET X 1/2IN CTS, .090 PE STAB

  • Available with a Con-Stab ID Seal® or butt fusion outlet
  • Corrosion resistant
  • Meets or exceeds all D.O.T. and ASTM requirements
  • astm b62 brass SLEEVE AND base
  • Can be rotated 360° after being installed on main
  • Assembled ready to install
  • Can withstand 150 psi air test with no leak to the main

General

Catalog Number

143211160400

Material

Steel/PE Polyethylene

Series

CON-STAB ID SEAL® Series