CON-STAB ID SEAL® Series, REDUCER COUPLING
Image of 325954060400 CON-STAB ID SEAL® Series, REDUCER COUPLING
Image of 325954060400 CON-STAB ID SEAL® Series, REDUCER COUPLING

CON-STAB ID SEAL® Series, REDUCER COUPLING

Brand: Continental Industries (CI)

Catalog ID: 325954060400

CON-STAB ID SEAL® REDUCER COUPLING, 3/4IN CTS .090 PE STAB X, 1/2" CTS .090 PE STAB

  • O-RING SEAL PROVIDES POSITIVE SEAL
  • ZINC PLATED FOR CORROSION PROTECTION
  • MECHANICALLY HELD - PROVIDES MAXIMUM PULL-OUT RESISTANCE - tensile strength exceeds requirements of D.O.T., Title 49 of the Code of Federal Regulations, Part 192.283 (b)
  • AVAILABLE WITH 2406/2708 OR 3408/4710 P.E. EXTENSIONS
  • CONFORMS TO ASTM D2513 and D2683 and ANSI B31.8 and DOT 192.121
  • AVAILABLE WITH MALE PIPE THREADED END OR WITH EXTENDED OUTLET WITH BUTT WELD END
  • METALLIC OUTLET AVAILABLE IN STEEL OR BRASS

General

Catalog Number

325954060400

Connector Type

Stab

Material

PE Polyethylene (3408/4710)

Product Type

Reducer Coupling

Series

CON-STAB ID SEAL® Series

Configuration

Connector Type

Stab