Image of 145392100836 Conflex Riser
Image of 145392100836 Conflex Riser

Conflex Riser

Brand: Continental Industries (CI)

Catalog ID: 145392100836

FLEX RISER, 1IN MPT X 1IN CTS .099/.101, PE COMP X 36" LONG, WITH LINER SLEEVE

ConFlex Risers: engineered to exceed PE pipe pressure ratings, ensuring reliability per industry standards. Designed to flex with ground movement, they adapt seamlessly to trench depth. Whether with or without a meter set, installation is effortless. Featuring a swivel feature for easy tightening, our risers boast a time-tested service head adapter design dating back to 1967. Meeting ASTM, D.O.T., and NFPA requirements, ConFlex Risers deliver unmatched performance and peace of mind.

  • ConFlex Risers are designed to meet or exceed pressure rating of PE pipe per 49 CFR Part 192 and ASTM D2513.
  • ConFlex Risers conform to trench depth and flex with ground movement.
  • ConFlex Risers may be installed with or without meter set present.
  • ConFlex Risers have a swivel feature to allow tightening the Service Head Adapter without turning the flex hose.
  • Service Head Adapter design has been used in the natural gas industry since 1967.
  • ConFlex Risers meet the requirements of
  • ASTM D 2513, D.O.T. Title 49 of the Code of Federal Regulations, Part 192.283 (b) and 192.375.
  • NFPA 54 and NFPA 58

Product details

General

Application

1IN MPT X 1IN CTS .099/.101, PE COMP X 36" LONG

Catalog Number

145392100836

Material

Steel/PE Polyethylene

Dimensions

Length

36 in

Resources and downloads