
Brand: Gas Breaker
Catalog ID: 25101GB
GasBreaker is the world's leading automatic safety valve for gas service lines. Our EFV activates instantly on line ruptures, automatically resetting after repairs. Easy installation, seamless integration, and tamper-proof design ensure unparalleled reliability. Trust our UL Listed solution for smooth operations and peace of mind. Compatible with steel or plastic fittings and piping materials from most manufacturers
Application
1" CTS .101, 3408, 12" LONG
Catalog Number
25101GB
Material
PE Polyethylene (3408/4710)
Length
12 in
Buy America(n) Qualified