
Brand: Gas Breaker
Catalog ID: 20395GB
GasBreaker is the world's leading automatic safety valve for gas service lines. Our EFV activates instantly on line ruptures, automatically resetting after repairs. Easy installation, seamless integration, and tamper-proof design ensure unparalleled reliability. Trust our UL Listed solution for smooth operations and peace of mind. Compatible with steel or plastic fittings and piping materials from most manufacturers
Application
1 1/4" IPS SDR-10, 2406, 16" LONG
Catalog Number
20395GB
Material
PE Polyethylene (2406/2708)
Length
12 in