Faster - no preparation/set-up time for auxilary tooling. Can be done by one man in 7 minutes compared to fusion saddles that requre 2 men and 30 minutes to complete an installation. Easier - works on ALL kinds of pipe material with a simple, consistent assembly process with visual indicators. Economical - faster installation saves money on time and labor. Safer - no chance of shock from electrical equipment, chance of burns from heater plates.
- Manufactured from a high performance polyamide (PA) resin developed for high pressure gas applications
- Eliminator Mechanical Saddles are designed to join pipe meeting ASTM D2513
- Category 1 mechanical joint
- Pressure rating 125 psig
- Lateral Size Range — ½” to 2”
- Saddle Size Range — 1 ¼” IPS to 8” IPS
- Service connections available in Con-Stab ID Seal® or PA Compression outlets
- Fast, simple and reliable installation on a variety of plastic fuel gas piping including
- MDPE, HDPE, Aldyl A®, ABS, and PVC
- No need for fusion equipment or electrical supply
- Third party tested to Uniform Plumbing Code (UPC)
- Millions in service