Image of 175291461700 ANODELESS METER RISER
Image of 175291461700 ANODELESS METER RISER

ANODELESS METER RISER

Brand: Continental Industries (CI)

Catalog ID: 175291461700

ANODELESS METER RISER, 2IN MPT X 2IN IPS SDR-11 PE, (36"V X 30"H), W/ 2406 YELLOW PE

Our Anodeless Meter Riser: machined from solid bar stock for superior strength, expertly TIG welded for quality, and exceeding ASTM standards. Leak tested and roll-bent for durability. Certified by IAPMO/UPC and CSA. Experience excellence in every detail.

  • Adapter machined from solid bar stock- not welded.
  • Casing is TIG welded to adapter which provides a stronger and higher quality weld joint.
  • Casing wall thickness exceeds ASTM requirements.
  • Every part is leak tested.
  • Bending performed through roll bending as opposed to rotary bending.
  • Listed with IAPMO/UPC and CSA.

Product details

General

Application

2”MPT X 2” IPS PE

Catalog Number

175291461700

Material

Epoxy Steel/PE Polyethylene

Dimensions

Height

36 in

Length

30 in

Resources and downloads