

Brand: Continental Industries (CI)
Catalog ID: 135391460425
Our Anodeless Meter Riser: machined from solid bar stock for superior strength, expertly TIG welded for quality, and exceeding ASTM standards. Leak tested and roll-bent for durability. Certified by IAPMO/UPC and CSA. Experience excellence in every detail.
Adapter Type
PE to Steel
Application
3/4”MPT X 1/2”CTS (5/8” OD) PE
Catalog Number
135391460425
Connector Type
Threaded
Material
Epoxy Steel/PE Polyethylene
Product Type
Anodeless Riser
Height
30 in
Length
17 in
Adapter Type
PE to Steel
Connector Type
Threaded