CONT_1353-91-4613-001_PRODIMAGE
CONT_1353-91-4613-001_PRODIMAGE

ANODELESS METER RISER

Brand:

Continental Industries (CI)

Catalog ID:

135391461300

ANODELESS METER RISER, 3/4IN MPT X 3/4IN IPS SDR-11 PE, (30"V x 16"H), W/ 2406 YELLOW PE

Our Anodeless Meter Riser: machined from solid bar stock for superior strength, expertly TIG welded for quality, and exceeding ASTM standards. Leak tested and roll-bent for durability. Certified by IAPMO/UPC and CSA. Experience excellence in every detail.

  • Adapter machined from solid bar stock- not welded.
  • Casing is TIG welded to adapter which provides a stronger and higher quality weld joint.
  • Casing wall thickness exceeds ASTM requirements.
  • Every part is leak tested.
  • Bending performed through roll bending as opposed to rotary bending.
  • Listed with IAPMO/UPC and CSA.

Product details

General

Application

3/4”MPT X 3/4” IPS PE

Catalog Number

135391461300

Material

Epoxy Steel/PE Polyethylene

Dimensions

Height

30 in

Length

16 in

Resources and downloads