Image of 336949151300 CON-STAB ID SEAL® 3-WAY REDUCER TEE
Image of 336949151300 CON-STAB ID SEAL® 3-WAY REDUCER TEE

CON-STAB ID SEAL® 3-WAY REDUCER TEE

Brand: Continental Industries (CI)

Catalog ID: 336949151300

CON-STAB ID SEAL® 3-WAY REDUCER TEE, 1 1/4IN IPS SDR-10 PE STAB RUN X, 3/4" IPS SDR-11 PE STAB BRANCH, MATERIAL: 2406 YELLOW

  • Cost effective joining method
  • Simple assembly
  • No additional assembly equipment required for installation (just chamfer pipe and push)
  • Expanded product line with various configurations and material options (PE 3408/4710 or PE 2406)
  • Uni-body design eliminating all external parts
  • Pressure rating that meets or exceeds the maximum design pressure of the piping system
  • Meets or exceeds all D.O.T., ASTM and NFPA 58 requirements

Product details

General

Catalog Number

336949151300

Material

PE Polyethylene (2406 MDPE)

Resources and downloads

Specifications