MY LISTS
CONTINENTAL INDUSTRIES (CI)
Image of 3259521008AA CON-STAB ID SEAL® FULL COUPLING
Image of 3259521008AA CON-STAB ID SEAL® FULL COUPLING
Buy America(n) Qualified

CON-STAB ID SEAL® FULL COUPLING

Brand: Continental Industries (CI)

Catalog ID: 3259521008AA

CON-STAB ID SEAL® FULL COUPLING, 1IN CTS .090 PE STAB

Introducing our premium sealing solution: Featuring an O-ring seal for a secure fit and zinc plating for corrosion protection. Mechanically held for maximum pull-out resistance, exceeding D.O.T. requirements. Available with various P.E. extensions and conforming to industry standards. Choose from male pipe threaded or butt weld ends, with metallic outlets in steel or brass.

  • O-RING SEAL PROVIDES POSITIVE SEAL
  • ZINC PLATED FOR CORROSION PROTECTION
  • MECHANICALLY HELD - PROVIDES MAXIMUM PULL-OUT RESISTANCE - tensile strength exceeds requirements of D.O.T., Title 49 of the Code of Federal Regulations, Part 192.283 (b)
  • AVAILABLE WITH 2406/2708 OR 3408/4710 P.E. EXTENSIONS
  • CONFORMS TO ASTM D2513 and D2683 and ANSI B31.8 and DOT 192.121
  • AVAILABLE WITH MALE PIPE THREADED END OR WITH EXTENDED OUTLET WITH BUTT WELD END
  • METALLIC OUTLET AVAILABLE IN STEEL OR BRASS

Product details

General

Application

1” CTS (1 1/8” OD)

Catalog Number

3259521008AA

Material

PE Polyethylene (3408/4710)

Certifications And Compliance

Buy America(n) Qualified

  • Buy American Act Compliant (All status valid till December 2025)
  • BABA Compliant (All status valid till December 2025)
  • TAA Compliant (All status valid till December 2025)

Resources and downloads