Image of 006321151400 PVC FASTHRED SADDLE
Image of 006321151400 PVC FASTHRED SADDLE

PVC FASTHRED SADDLE

Brand: Continental Industries (CI)

Catalog ID: 006321151400

PVC FASTHRED, 4IN IPS MAIN X 1IN IPS FPT

  • PVC saddles for IPS mains.
  • Excellent for dry taps and irrigation systems.
  • Available in 1” thru 8” iron pipe size mains.
  • Manufactured from noncorrosive materials.
  • PVC with PPI HDB Listing
  • 316 Stainless Steel Bolts
  • Available to work with 1”-8” iron pipe size mains.
  • Available with 3/4” to 1” PVC, PE, PB or Copper Compression outlets, PVC solvent-weld outlets and threaded adapter outlets.
  • See www.nsf.org for Continental’s NSF Listing to Standard 61.

Product details

General

Catalog Number

006321151400

Material

PVC

Resources and downloads

Specifications