Image of 526120071400 PVC FASTTAP® SADDLE PUNCH TEE FOR USE ON ALL PVC AND PE MAINS
Image of 526120071400 PVC FASTTAP® SADDLE PUNCH TEE FOR USE ON ALL PVC AND PE MAINS

PVC FASTTAP® SADDLE PUNCH TEE FOR USE ON ALL PVC AND PE MAINS

Brand: Continental Industries (CI)

Catalog ID: 526120071400

PVC FASTTAP®, 3 1/2IN IPS MAIN X, 1" IPS SOCKET, 13/16" CR PUNCH

  • Full wrap around saddle design eliminates stress points being applied to main
  • Tapping process uses simple combination tapping tool eliminating cumbersome tapping machines.
  • Tapping cutter retains the coupon then functions as a cut-off valve eliminating corporation stops.
  • Manufactured from noncorrosive materials.
  • PVC with PPI HDB Listing
  • 316 Stainless Steel Bolts
  • Brass Cutter
  • Available to work with 1”-12” iron pipe size mains.
  • Available with 3/4” to 1” PVC, PE, PB or Copper Compression outlets, PVC solvent-weld outlets and threaded adapter outlets.
  • Application may be for wet or dry taps.
  • See www.nsf.org for Continental’s NSF Listing to Standard 61.
  • Reduces installation time by 50%.

Product details

General

Catalog Number

526120071400

Material

PVC

Resources and downloads

Specifications