Image of 516124071600 PVC SUPER FASTTAP® SADDLE PUNCH TEE FOR USE ON ALL PVC AND PE MAINS
Image of 516124071600 PVC SUPER FASTTAP® SADDLE PUNCH TEE FOR USE ON ALL PVC AND PE MAINS

PVC SUPER FASTTAP® SADDLE PUNCH TEE FOR USE ON ALL PVC AND PE MAINS

Brand: Continental Industries (CI)

Catalog ID: 516124071600

PVC SUPER FASTTAP®, 6IN IPS MAIN X 1 1/2IN IPS SOCKET, 1 1/2" CR PUNCH

  • Full wrap around saddle design eliminates stress points being applied to main.
  • Tapping process uses simple combination tapping tool eliminating cumbersome tapping machines.
  • Tapping cutter retains the coupon then functions as a cut-off valve eliminating corporation stops.
  • Manufactured from noncorrosive materials.
  • PVC with PPI HDB Listing
  • 316 Stainless Steel Bolts
  • Available to work with 2”-6” iron pipe size mains.
  • Available with 1 1/4” and 2” PVC, PE or PB
  • Compression outlets and 1 1/4”, 1 1/2” & 2” PVC solvent-weld outlets.
  • Application may be for wet or dry taps.
  • See www.nsf.org for Continental’s NSF Listing to Standard 61.
  • Reduces installation time by 50%.

Product details

General

Catalog Number

516124071600

Material

PVC

Resources and downloads