Image of 526331250800 PVC C-900 FASTTAP® SADDLE PUNCH TEE FOR USE ON C-900 PVC MAINS
Image of 526331250800 PVC C-900 FASTTAP® SADDLE PUNCH TEE FOR USE ON C-900 PVC MAINS

PVC C-900 FASTTAP® SADDLE PUNCH TEE FOR USE ON C-900 PVC MAINS

Brand: Continental Industries (CI)

Catalog ID: 526331250800

PVC C-900 FASTTAP®, 6IN C900 MAIN X 1IN CTS PE COMP, 13/16" CR PUNCH

  • Full wrap around saddle design eliminates stress points being applied to main.
  • Tapping process uses simple combination tapping tool eliminating cumbersome tapping machines.
  • Tapping cutter retains the coupon then functions as a cut-off valve eliminating corporation stops.
  • Manufactured from noncorrosive materials.
  • PVC with PPI HDB Listing
  • 316 Stainless Steel Bolts
  • Brass Cutter
  • Available to work with 4”-10” AWWA C-900 size mains.
  • Available with 3/4” to 1” PVC, PE, PB or Copper Compression outlets, PVC solvent-weld outlets and threaded adapter outlets.
  • Application may be for wet or dry taps.
  • See www.nsf.org for Continental’s NSF Listing to Standard 61.
  • Reduces installation time by 50%.

Product details

General

Catalog Number

526331250800

Material

PVC

Resources and downloads

Specifications