Image of 151709081500 PUNCH TEE

PUNCH TEE

Brand: Continental Industries (CI)

Catalog ID: 151709081500

PUNCH TEE, 1 1/4IN IPS BODY-WB X 1 1/4IN IPS, BW, 1" CR PUNCH

Our Punch Tee: tested to 450 PSI for utmost reliability. Our innovative punch ensures positive valve action at the main, eliminating the need for bulky drilling equipment and the risk of gas leaks. With various outlet options and two punch types available, customization is effortless. Choose from weld, threaded, or saddle inlets for seamless integration.

  • WELDS ARE TESTED TO 450 PSI
  • PUNCH PROVIDES POSITIVE VALVE ACTION AT MAIN
  • FAST - NO BULKY DRILLING EQUIPMENT NEEDED
  • SAFE - NO BLOWING OF GAS
  • CAN BE FURNISHED WITH ANY TYPE CONTINENTAL OUTLET
  • TWO TYPES OF PUNCHES AVAILABLE (SEE PG 20)
  • AVAILABLE IN WELD, THREADED OR SADDLE INLETS

General

Application

1 1/4IN IPS BODY-WB X 1 1/4IN IPS, BW, 1"

Catalog Number

151709081500

Material

Steel