MI LISTA
CONTINENTAL INDUSTRIES (CI)
Image of 000017613400 Riser Bracket
Image of 000017613400 Riser Bracket

Riser Bracket

Marca: Continental Industries (CI)

ID del Catálogo: 000017613400

Riser Brackets with 9" STANDOFF, with two 3/8" wide x 2" long angular mounting slots Accommodates 1/2" - 1 1/4" Flex Risers, Powder coated, Mounting hardware included

  • Accommodates 1/2” thru 1 1/4” flex risers
  • Powder coated finish
  • Mounting hardware included

Detalles del producto

General

Catalog Number

000017613400

Material

Powder Coated Steel

Recursos y descargas

Especificaciones