Image of 000017613500 Riser Bracket

Riser Bracket

Brand: Continental Industries (CI)

Catalog ID: 000017613500

UNIVERSAL Riser Bracket Used for virtually any mounting situations, Accommodates 1/2" - 2" Risers, Powder coated, with two 3/8" wide x 1 5/8"" long straight mounting slots, Mounting hardware included

Introducing our versatile mounting solution: ideal for various installations, from foundations to single or double remote setups. Accommodating risers from 1/2" to 2", assembly is a breeze with supplied carriage bolts. Enjoy durability with a powder-coated finish and included foundation mounting hardware. Plus, (2) 3/8" wide x 1-5/8" straight mounting slots offer added flexibility.

  • Can be used for virtually any mounting situation
  • Foundation, single or double remote installations
  • Accommodates 1/2" thru 2" risers
  • Carriage bolts supplied for ease of assembly
  • Powder coated finish
  • Foundation mounting hardware included
  • (2) 3/8 wide x 1-5/8 straight mounting slots

General

Application

1/2" - 2" Risers, Powder coated, with two 3/8" wide x 1 5/8"" long straight mounting slots

Catalog Number

000017613500

Material

Powder Coated Steel