Image of 120109061200 Steel Service Punch Tee

Steel Service Punch Tee

Brand: Continental Industries (CI)

Catalog ID: 120109061200

PUNCH TEE, 1/2IN IPS BODY-WB 1/2IN IPS, Butt Weld OR 3/4" IPS FILLET WELD, 3/8" CR PUNCH, Weld Outlet

  • CAP SCREWS DOWN INSIDE TEE BODY
  • O-RING IN CAP PREVENTS LEAKAGE
  • NO NEED FOR TEFLON TAPE OR THREAD SEALANT
  • CAP CAN BE TIGHTENED BY HAND TO SEAL AT 450 PSI
  • WELDS ARE TESTED TO 450 PSI
  • PUNCH PROVIDES POSITIVE VALVE ACTION AT MAIN
  • FAST - NO BULKY DRILLING EQUIPMENT NEEDED
  • SAFE - NO BLOWING OF GAS
  • CAN BE FURNISHED WITH ANY TYPE CONTINENTAL OUTLET
  • TWO TYPES OF PUNCHES AVAILABLE (SEE PG 20)
  • AVAILABLE IN WELD, THREADED OR SADDLE INLETS

General

Catalog Number

120109061200

Material

Steel