Image of 131509100800 Steel Service Punch Tee

Steel Service Punch Tee

Brand: Continental Industries (CI)

Catalog ID: 131509100800

SADDLE PUNCH TEE, 3/4IN IPS BODY-WB X 1IN CTS, .099/.101 PE COMP, 3/8" CR PUNCH with Compression Outlet

Engineered for reliability and ease. Tested welds up to 450 PSI and positive valve action ensure secure operation without bulky equipment or gas leaks. Customize with any outlet type and choose from various inlet options. Crafted with all-steel construction, full wrap-around design, and elastomeric O-ring seal.

  • WELDS ARE TESTED TO 450 PSI
  • PUNCH PROVIDES POSITIVE VALVE ACTION AT MAIN
  • FAST - NO BULKY DRILLING EQUIPMENT NEEDED
  • SAFE - NO BLOWING OF GAS
  • CAN BE FURNISHED WITH ANY TYPE CONTINENTAL OUTLET
  • TWO TYPES OF PUNCHES AVAILABLE (SEE PG 20)
  • AVAILABLE IN WELD, THREADED OR SADDLE INLETS
  • RUGGED ALL STEEL CONSTRUCTION
  • FULL WRAP AROUND
  • ELASTOMERIC O-RING SEAL
  • EXCLUSIVE HINGE CONSTRUCTION
  • USES SINGLE ZINC DICHROMATE PLATED NUT AND BOLT
  • CAN BE USED FOR KEY HOLE APPLICATIONS

General

Application

3/4IN IPS BODY-WB X 1IN CTS, .099/.101 PE COMP, 3/8" CR PUNCH

Catalog Number

131509100800

Material

Steel