Image of 130209151300 Steel Service Punch Tee

Steel Service Punch Tee

Brand: Continental Industries (CI)

Catalog ID: 130209151300

PUNCH TEE, 3/4IN IPS BODY-WB X 3/4IN FPT, 3/8" CR PUNCH with Threaded Outlet

  • CAP SCREWS DOWN INSIDE TEE BODY
  • O-RING IN CAP PREVENTS LEAKAGE
  • NO NEED FOR TEFLON TAPE OR THREAD SEALANT
  • CAP CAN BE TIGHTENED BY HAND TO SEAL AT 450 PSI
  • WELDS ARE TESTED TO 450 PSI
  • PUNCH PROVIDES POSITIVE VALVE ACTION AT MAIN
  • FAST - NO BULKY DRILLING EQUIPMENT NEEDED
  • SAFE - NO BLOWING OF GAS
  • CAN BE FURNISHED WITH ANY TYPE CONTINENTAL OUTLET
  • TWO TYPES OF PUNCHES AVAILABLE
  • AVAILABLE IN WELD, THREADED OR SADDLE INLETS

General

Catalog Number

130209151300

Material

Steel