Image of 130209100400 Steel Service Punch Tee

Steel Service Punch Tee

Brand: Continental Industries (CI)

Catalog ID: 130209100400

PUNCH TEE, 3/4IN IPS BODY-WB X 1/2IN CTS, .090 PE COMP, 3/8" CR PUNCH with PE Compression Outlet

Introducing our tee body solution: secure cap screws and O-ring seal prevent leakage without needing Teflon tape. Hand-tightened cap seals at 450 PSI for safety. Tested welds and punch valve action ensure reliability. Fast, safe, and customizable, with options for any outlet type. Top performance without the hassle.

  • CAP SCREWS DOWN INSIDE TEE BODY
  • O-RING IN CAP PREVENTS LEAKAGE
  • NO NEED FOR TEFLON TAPE OR THREAD SEALANT
  • CAP CAN BE TIGHTENED BY HAND TO SEAL AT 450 PSI
  • WELDS ARE TESTED TO 450 PSI
  • PUNCH PROVIDES POSITIVE VALVE ACTION AT MAIN
  • FAST - NO BULKY DRILLING EQUIPMENT NEEDED
  • SAFE - NO BLOWING OF GAS
  • CAN BE FURNISHED WITH ANY TYPE CONTINENTAL OUTLET
  • TWO TYPES OF PUNCHES AVAILABLE
  • AVAILABLE IN WELD, THREADED OR SADDLE INLETS

General

Application

3/4IN IPS BODY-WB X 1/2IN CTS, .090 PE COMP, 3/8"

Catalog Number

130209100400

Material

Steel