Image of 120117100800 Steel Service Saddle Punch Tee
Image of 120117100800 Steel Service Saddle Punch Tee
Buy America(n) Qualified

Steel Service Saddle Punch Tee

Brand: Continental Industries (CI)

Catalog ID: 120117100800

SADDLE PUNCH TEE, 2IN IPS MAIN-1/2IN IPS BODY X, 1" CTS .099/.101 PE COMP, 3/8" CR PUNCH

For rugged all-steel construction. A full wrap-around design, and elastomeric O-ring seal for durability and reliability. Exclusive hinge construction and single zinc-plated nut and bolt make installation easy. Hand-tighten the cap for a secure seal at 450 PSI. Tested welds and positive valve action ensure fast, safe operation without bulky equipment or gas leaks. Customize with any outlet type and choose from various inlet options.

  • RUGGED ALL STEEL CONSTRUCTION
  • FULL WRAP AROUND
  • ELASTOMERIC O-RING SEAL
  • EXCLUSIVE HINGE CONSTRUCTION
  • USES SINGLE ZINC DICHROMATE PLATED NUT AND BOLT
  • CAN BE USED FOR KEY HOLE APPLICATIONS
  • CAP SCREWS DOWN INSIDE TEE BODY
  • O-RING IN CAP PREVENTS LEAKAGE
  • NO NEED FOR TEFLON TAPE OR THREAD SEALANT
  • CAP CAN BE TIGHTENED BY HAND TO SEAL AT 450 PSI
  • WELDS ARE TESTED TO 450 PSI
  • PUNCH PROVIDES POSITIVE VALVE ACTION AT MAIN
  • FAST - NO BULKY DRILLING EQUIPMENT NEEDED
  • SAFE - NO BLOWING OF GAS
  • CAN BE FURNISHED WITH ANY TYPE CONTINENTAL OUTLET
  • TWO TYPES OF PUNCHES AVAILABLE
  • AVAILABLE IN WELD, THREADED OR SADDLE INLETS

Product details

General

Application

2IN IPS MAIN-1/2IN IPS BODY X, 1" CTS .099/.101 PE COMP, 3/8" CR PUNCH

Catalog Number

120117100800

Material

Steel

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)