The most foolproof, versatile, economical punch tee available. Cap screws dowin inside tee body. O-ring in cap prevents leakage. No need for teflon tape or thread sealant. Cap can be tightened by hand to seal at 450 PSI. Welds tested to 450 PSI. Punch provides positive valve action at main. Fast - no bulky drilling equipment needed. Safe - no blowing of gas.
- High strength steel construction
- Available in weld, threaded or saddle inlets
- service connections for metallic pipe available in weld, thread or compression outlets
- service connections for polyethylene pipe available in Con-Stab ID Seal®, compression, or factory assembled transition
- Meets ASTM D2513 and other applicable standards
- Pressure rating 125 to 500 psig (depending upon inlet and outlet type)
- Lateral Size Range — ½” to 2”
- Saddle Inlet Range — ¾” IPS to 6” IPS
- Weld and thread inlet range — ½” to 1 ¼”
- Many custom options available
- Millions in service