Clamps
27 Products
115-1000A, Running Rail Connector, 1000-1250 kcmil Cu, for 115# A.R.E.A. Rail
By Connector Products (CPI)
Running Rail Connector
115-1000B, Bent Running Rail Connector, 1000-1250 kcmil Cu, 115# A.R.E.A. Rail
By Connector Products (CPI)
Bent Running Rail Connector
115-1500 Running Rail Connector, 1500 kcmil Cu, 115# A.R.E.A. Rail
By Connector Products (CPI)
Running Rail Connector
115-2-500, Contact Rail Connector, #2-500 kcmil Cu, 115 & 119# A.R.E.A. Rail
By Connector Products (CPI)
Contact Rail Connector
115-2-500C, Contact Rail Connector, #2-500 kcmil Cu, 115# A.R.E.A. without Insulator
By Connector Products (CPI)
Contact Rail Connector
115-250-2S, Cable Support Spring Rail Clip, 2 Cables, 115# A.R.E.A. Rail with Zinc Kept Nuts
By Connector Products (CPI)
Cable Support Spring Rail Clip
115-250-2SN, Cable Support Spring Rail Clip, 2 Cables, 115# A.R.E.A. Rail with Nylon Insert Nut
By Connector Products (CPI)
Cable Support Spring Rail Clip
115-250-3, Cable Support Rail Clip, 3 Cables, 115# A.R.E.A. Rail
By Connector Products (CPI)
Rail Clip Connector
115-250N, Cable Rail Clip, 1.25" Cable, 115# A.R.E.A. with Nylon Insert Lock Nut
By Connector Products (CPI)
Cable Rail Clip
115-500A, Running Rail Connector, 500 kcmil, 115# A.R.E.A. Rail
By Connector Products (CPI)
Running Rail Connector
136-500, Running Rail Connector, 500 kcmil Cu, 115, 119, & 136 # A.R.E.A. Rail
By Connector Products (CPI)
Running Rail Connector
150-1000, Contact Rail Connector, 1000 kcmil, 150# NMC Rail
By Connector Products (CPI)
Contact Rail Connector
150-2-500, Contact Rail Connector, #2-500 kcmil, 150# NMC Rail
By Connector Products (CPI)
Contact Rail Connector
150-2000, Contact Rail Connector, 2000 kcmil, 150# NMC Rail
By Connector Products (CPI)
Contact Rail Connector
250400, Rail Bonding Connector, 1/0-500 kcmil, Type A
By Connector Products (CPI)
Rail Bonding Connector
747007, Cable Support Spring Rail Clip, #2-500 kcmil Cu for 100# ARA-B Rail
By Connector Products (CPI)
Cable Support Spring Rail Clip
85-1000C, Composite Contact Rail Connector, 1000 kcmil, Cu Cable, 85# Composite Rail
By Connector Products (CPI)
Composite Contact Rail Connector
900100, Ground Grid Connector, 300-350 kcmil to 4/0 Str-250 kcmil OR 250-250 kcmil
By Connector Products (CPI)
Ground Grid Connector
900101, Ground Grid Connector, 250 kcmil to 1/2" Rod-4/0 Str OR 4/0 Str to 5/8" Rod-250 kcmil
By Connector Products (CPI)
Ground Grid Connector
900102, Ground Grid Connector, 4/0 Str-250 kcmil to 1/0 Str-2/0 kcmil OR 1/2" Rod to 1/0 Str
By Connector Products (CPI)
900102 G.G. connector
900103, Ground Grid Connector, 1/0-2/0 Str to 1/0-2/0 Str OR 1/2" - 5/8" Rod to #2 Str
By Connector Products (CPI)
Ground Grid Connector
900104, Ground Grid Connector, 4/0 Str-250 kcmil to #6-#4 Str OR #1 to #1 Str
By Connector Products (CPI)
Ground Grid Connector
900105, Ground Grid Connector, #4-#2 Str to #4-#2 Str
By Connector Products (CPI)
Ground Grid Connector
900175, Ground Grid Connector, 3/4" Rod-500 kcmil to 4-#2 Str
By Connector Products (CPI)
Ground Grid Connector
900202, Ground Grid Connector, 350 kcmil to 300 kcmil - 3/4" Rod OR 400 kcmil - 5/8" Rod-250 kcmil OR 450-500 kcmil to 4/0 Str-250 kcmil
By Connector Products (CPI)
Ground Grid Connector
900205, Ground Grid Connector, 3/4" Rod-500 kcmil to #4-#2 Str
By Connector Products (CPI)
Ground Grid Connector