102010T2, Shear Bolt Stirrup Connector
Image of 102010T2 102010T2, Shear Bolt Stirrup Connector

102010T2, Shear Bolt Stirrup Connector

Brand: Connector Products (CPI)

Catalog ID: 102010T2

Conductor Range: 1/0 AAC - 1/0 ACSR (.368"x.737" - .398"x.796") With 1/0 Tin Plated Bail (.313")

  • Easy to remove and re-use without damaging the conductor
  • Heavy duty tin plated bail has a large loop to allow for multiple connection positions while also eliminating galvanic reaction
  • Easy to install with standard socket or impact wrench, requires no special tools
  • Easy adaptable to standard hot stick tools
  • High-conductivity grit corrosion inhibitor is factory applied for ease of installation and longevity while the connector is in service
  • Remains permanently locked through fault current or power surges
  • May be used in non-corrosive environments to connect copper conductors
  • Excellent option for emergency restoration

General

Catalog Number

102010T2

Type

Stirrups

UPC

621945675032

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Range

Main Conductor: 1/0 AAC-1/0 ACSR, 1/0 Bail