264124, Shear Bolt Stirrup Connector
Image of 264124 264124, Shear Bolt Stirrup Connector

264124, Shear Bolt Stirrup Connector

Brand: Connector Products (CPI)

Catalog ID: 264124

CPI Aluminum Stirrup Connectors are designed for connecting to aluminum or copper conductors. Stirrups are intended to protect the main line conductor from damage and arcing as hot line clamps are connected and disconnected. During installation, when proper spring tension and torque is achieved, the shear head bolt will break off giving the install a positive indication of a corrected completed connection.

  • Industry-proven spring wedge technology easily installed with common socket or impact wrench - No Special Tools Required!
  • "Spring Like" high strength C-Body ensures permanent connection with consistent pressure on the conductors
  • Meets or exceeds current carrying capacity of conductors being connected
  • Corrosion resistant highly conductive aluminum alloys with a pure aluminum insert between conductors increases conductivity and lowers electrical resistance
  • Corrosion inhibitor factory applied for ease of installation
  • Remains permanently locked through fault current or power surges
  • Easy to remove without damage to conductor
  • May be used in non-corrosive environments to connect copper conductors
  • Excellent option for emergency storm restoration

General

Catalog Number

264124

Type

Stirrups

UPC

621945683211

Dimensions

Dimension - Bail Size

1/0

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor Range

Main Conductor: 3/0 ACSR-4/0, 1/0 Bail