- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
- Mechanical Connectors and Terminals
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Grounding and Bonding
-
Grounding and Bonding
- Mechanical Connectors/Clamps
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Clamps
- Mechanical Terminals
-
- View All Electrical & Electronic Categories
-
-
Power & Utilities
-
Power & Utilities
- Connectors
-
Grounding & Bonding
-
Grounding & Bonding
- Mechanical
-
- View All Power & Utilities Categories
-
-
- Resources
-
Resources
-
Resources
- Digital Resources
-
Support
-
Support
- Contact Us
- Frequently Asked Questions
-
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
- Mechanical Connectors and Terminals
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Grounding and Bonding
-
Grounding and Bonding
- Mechanical Connectors/Clamps
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Clamps
- Mechanical Terminals
-
- View All Electrical & Electronic Categories
-
-
Power & Utilities
-
Power & Utilities
- Connectors
-
Grounding & Bonding
-
Grounding & Bonding
- Mechanical
-
- View All Power & Utilities Categories
-
-
- Resources
-
Resources
-
Resources
- Digital Resources
-
Support
-
Support
- Contact Us
- Frequently Asked Questions
-
-
Item Added to Your Cart!
103380
By Connector Products (CPI)
103380
By Connector Products (CPI)
Main Conductor: 1033.5 AAC (45/7 Str) - 1272 AAC (1.212"-1.302") Tap Conductor: 900 ACSR (54/7 Str) - 1192.5 AAC 61 (1.162"-1.258")
Resources and Downloads
Specifications
Please wait, preparing to download your file.