- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
- Mechanical Connectors and Terminals
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Grounding and Bonding
-
Grounding and Bonding
- Mechanical Connectors/Clamps
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Clamps
- Mechanical Terminals
-
- View All Electrical & Electronic Categories
-
-
Power & Utilities
-
Power & Utilities
- Connectors
-
Grounding & Bonding
-
Grounding & Bonding
- Mechanical
-
- View All Power & Utilities Categories
-
-
- Resources
-
Resources
-
Resources
- Digital Resources
-
Support
-
Support
- Contact Us
- Frequently Asked Questions
-
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
- Mechanical Connectors and Terminals
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Grounding and Bonding
-
Grounding and Bonding
- Mechanical Connectors/Clamps
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Clamps
- Mechanical Terminals
-
- View All Electrical & Electronic Categories
-
-
Power & Utilities
-
Power & Utilities
- Connectors
-
Grounding & Bonding
-
Grounding & Bonding
- Mechanical
-
- View All Power & Utilities Categories
-
-
- Resources
-
Resources
-
Resources
- Digital Resources
-
Support
-
Support
- Contact Us
- Frequently Asked Questions
-
-
- Products
- Power & Utilities
- Connectors
- Taps
- Mechanical
- 477962F, Captive Interface Shear Bolt Wedge Connector, Medium Series
Item Added to Your Cart!
477962F, Captive Interface Shear Bolt Wedge Connector, Medium Series
By Connector Products (CPI)
Catalog ID: 477962F
477962F, Captive Interface Shear Bolt Wedge Connector, Medium Series
By Connector Products (CPI)
Catalog ID:
477962F
Designed as a permanent connection for AL/Cu conductors, the CPI Shear Bolt WEJTAP connectors with captive interface feature a unique shear head bolt providing a mechanically strong, electrically conductive and easy to install connection. The captive interface is "held" by the connector to facilitate installation and eliminate the risk of the interface falling. The captive interface also allows for conductor side entry simplifying installation.
- Captive Interface allows conductor side entry and is contained by the C Body so it cannot fall out during installation
- Industry-proven spring wedge technology installs easily with common socket or impact wrench - No Special Tools Required!
- Spring-like high strength C-Body ensures permanent connection with consistent pressure on conductors
- Meets or exceeds current carrying capacity of conductors being connected
- Corrosion resistant highly conductive aluminum alloys with pure aluminum insert between conductors increases conductivity and lowers electrical resistance
- Corrosion inhibitor factory applied for ease of installation
- Remains permanently locked through fault current or power surges
- Easy to remove without damage to conductor
- May be used in non-corrosive environments to connector copper conductors
- Excellent option for emergency restoration where outside crews might not have Shoot-On or compression tooling
Product Details
General
UPC | 621945703384 |
Resources and Downloads
Catalog Page
Installation/Instruction Manual (IOM)
Videos
CPI Shear Bolt WEJTAP™ with Captive Interface Installation Instructions
Please wait, preparing to download your file.