Cable to Crossing Cable
9 Products
900100, Ground Grid Connector, 300-350 kcmil to 4/0 Str-250 kcmil OR 250-250 kcmil
By Connector Products (CPI)
Ground Grid Connector
900101, Ground Grid Connector, 250 kcmil to 1/2" Rod-4/0 Str OR 4/0 Str to 5/8" Rod-250 kcmil
By Connector Products (CPI)
Ground Grid Connector
900102, Ground Grid Connector, 4/0 Str-250 kcmil to 1/0 Str-2/0 kcmil OR 1/2" Rod to 1/0 Str
By Connector Products (CPI)
900102 G.G. connector
900103, Ground Grid Connector, 1/0-2/0 Str to 1/0-2/0 Str OR 1/2" - 5/8" Rod to #2 Str
By Connector Products (CPI)
Ground Grid Connector
900104, Ground Grid Connector, 4/0 Str-250 kcmil to #6-#4 Str OR #1 to #1 Str
By Connector Products (CPI)
Ground Grid Connector
900105, Ground Grid Connector, #4-#2 Str to #4-#2 Str
By Connector Products (CPI)
Ground Grid Connector
900175, Ground Grid Connector, 3/4" Rod-500 kcmil to 4-#2 Str
By Connector Products (CPI)
Ground Grid Connector
900202, Ground Grid Connector, 350 kcmil to 300 kcmil - 3/4" Rod OR 400 kcmil - 5/8" Rod-250 kcmil OR 450-500 kcmil to 4/0 Str-250 kcmil
By Connector Products (CPI)
Ground Grid Connector
900205, Ground Grid Connector, 3/4" Rod-500 kcmil to #4-#2 Str
By Connector Products (CPI)
Ground Grid Connector