Image of 102011T 102011T, Tin Plated Shear Bolt Stirrup Connector
Image of 102011T 102011T, Tin Plated Shear Bolt Stirrup Connector

102011T, Tin Plated Shear Bolt Stirrup Connector

Brand: Connector Products (CPI)

Catalog ID: 102011T

Conductor Range: #6 - #2 AAC (.162"-.292") With 1/0 Tin Plated Bail (.313") Tin Plated

  • Easy to remove and re-use without damaging the conductor
  • Heavy duty tin plated bail has a large loop to allow for multiple connection positions while also eliminating galvanic reaction
  • Easy to install with standard socket or impact wrench, requires no special tools
  • Easy adaptable to standard hot stick tools
  • High-conductivity grit corrosion inhibitor is factory applied for ease of installation and longevity while the connector is in service
  • Remains permanently locked through fault current or power surges
  • May be used in non-corrosive environments to connect copper conductors
  • Excellent option for emergency restoration

Product details

General

Catalog Number

102011T

Type

Stirrups

UPC

621945675315

Conductor Related

Conductor Range

Main Conductor: #6-#2 AAC, 1/0 Bail

Resources and downloads