Image of 103945 103945, Shear Bolt Wedge Tap Connector, 1033.5-1272 AAC, Tap: 4/0-266.8 ACSR
Image of 103945 103945, Shear Bolt Wedge Tap Connector, 1033.5-1272 AAC, Tap: 4/0-266.8 ACSR

103945, Shear Bolt Wedge Tap Connector, 1033.5-1272 AAC, Tap: 4/0-266.8 ACSR

Brand: Connector Products (CPI)

Catalog ID: 103945

CPI Aluminum Taps are designed for use as a permanent connection for aluminum and copper conductors. CPI wedge connectors use high strength aluminum alloy, pure aluminum and a unique shear head bolt for a mechanically strong, electrically conductive and easy to install connection.

  • Industry-proven spring wedge technology easily installed with common socket or impact wrench - No Special Tools Required!
  • "Spring Like" high strength C-Body ensures permanent connection with consistent pressure on the conductors
  • Meets or exceeds current carrying capacity of conductors being connected
  • Corrosion resistant highly conductive aluminum alloys with a pure aluminum insert between conductors increases conductivity and lowers electrical resistance
  • Corrosion inhibitor factory applied for ease of installation
  • Remains permanently locked through fault current or power surges
  • Easy to remove without damage to conductor
  • May be used in non-corrosive environments to connect copper conductors
  • Excellent option for emergency storm restoration

Product details

General

Catalog Number

103945

UPC

621945704350

Conductor Related

Conductor Range

Main Conductor: 1-33/5 ACSR, 1113 ACSR, 1102 AAC, 1282 AAC (1.212" - 1.300")
Tap Conductor: 4/0 ACSR, 250 kcmil, 266.8, 300 kcmil (.563" - .642")

Resources and downloads