127100, XL Shear Bolt Wedge Tap Connector, 1272-1351.1, Tap: #1-2/0
127100, XL Shear Bolt Wedge Tap Connector, 1272-1351.1, Tap: #1-2/0

127100, XL Shear Bolt Wedge Tap Connector, 1272-1351.1, Tap: #1-2/0

Brand:

Connector Products (CPI)

Main Conductor: 1272 - 1351.5 (1.340"-1.386") Tap Conductor: #1 - 2/0 (.328"-.447")