Image of 210103-CSB 210103-CSB, Captive Shear Bolt WEJTAP™ Connector, Small Series
Image of 210103-CSB 210103-CSB, Captive Shear Bolt WEJTAP™ Connector, Small Series
play

210103-CSB, Captive Shear Bolt WEJTAP™ Connector, Small Series

Brand: Connector Products (CPI)

Catalog ID: 210103-CSB

Main Conductor: #1 ACSR - 2/0 AAC (.354"-.414") Tap Conductor: #6 - #4 (.198"-.232") With Captive Shear Bolt

  • Industry-proven spring wedge technology easily installed with common socket or impact wrench
  • Installed overhead
  • Meets or exceeds current carrying capacity of conductors being connected
  • "Spring like" high strength C-Body ensures permanent connection with consistent pressure on the conductors
  • Corrosion resistant highly conductive copper and bronze alloys with a pure copper insert between conductors increases conductivity and lower electrical resistance
  • Corrosion inhibitor factory applied for ease of installation
  • Remains permanently locked through fault current or power surges
  • Easy to remove without damage to conductor
  • May be used in non-corrosive environments to connect copper conductors
  • Excellent option for emergency restoration where outside crews might not have Shoot-On or compression tooling

Product details

General

Catalog Number

210103-CSB

Conductor Related

Conductor Range

Main Conductor: #1 ACSR-2/0 AAC, Tap: #6-#4 AWG

Resources and downloads

Media

Videos

play
WEJTAP™ Installation with Gloves