4 Thru 4-0 Series Copper Tap
4 Thru 4-0 Series Copper Tap

210103C, Copper Shear Bolt Wedge Tap Connector, 1/0-2/0 Cu, Tap: #6-4 Cu

Brand:

Connector Products (CPI)

CPI Copper Taps are designed for use as a permanent connection on copper wire or solid rod. CPI wedge connectors use high strength bronze alloy, pure copper and a unique shear head bolt for a mechanically strong, electrically conductive and easy to install connection.

  • Industry-proven spring wedge technology easily installed with common socket or impact wrench
  • Installed overhead
  • Meets or exceeds current carrying capacity of conductors being connected
  • "Spring like" high strength C-Body ensures permanent connection with consistent pressure on the conductors
  • Corrosion resistant highly conductive copper and bronze alloys with a pure copper insert between conductors increases conductivity and lower electrical resistance
  • Corrosion inhibitor factory applied for ease of installation
  • Remains permanently locked through fault current or power surges
  • Easy to remove without damage to conductor

Product details

General

Material

Copper

Conductor Related

Conductor Range

Main Conductor: 1/0 - 2/0 (.368" - .419") Copper
Tap Conductor: #6-#4 sol (.162" - .204") Copper

Resources and downloads