Image of 264112 264112, Shear Bolt WEJTAP™ Connector
Image of 264112 264112, Shear Bolt WEJTAP™ Connector
play

264112, Shear Bolt WEJTAP™ Connector

Brand: Connector Products (CPI)

Catalog ID: 264112

CPI Aluminum Taps are designed for use as a permanent connection for aluminum and copper conductors. CPI wedge connectors use high strength aluminum alloy, pure aluminum and a unique shear head bolt for a mechanically strong, electrically conductive and easy to install connection.

  • Industry-proven spring wedge technology easily installed with common socket or impact wrench - No Special Tools Required!
  • "Spring Like" high strength C-Body ensures permanent connection with consistent pressure on the conductors
  • Meets or exceeds current carrying capacity of conductors being connected
  • Corrosion resistant highly conductive aluminum alloys with a pure aluminum insert between conductors increases conductivity and lowers electrical resistance
  • Corrosion inhibitor factory applied for ease of installation
  • Remains permanently locked through fault current or power surges
  • Easy to remove without damage to conductor
  • May be used in non-corrosive environments to connect copper conductors
  • Excellent option for emergency storm restoration

Product details

General

Catalog Number

264112

UPC

621945683174

Conductor Related

Conductor Range

Main Conductor: 3/0 ACSR-250 AAC, Tap: #4 ACSR-#1 AAC

Media

Videos

play
WEJTAP™ Installation with Gloves