Image of 723210 723210, 4-Hole Pad Tap Shear Bolt Connector

723210, 4-Hole Pad Tap Shear Bolt Connector

Brand: Connector Products (CPI)

Catalog ID: 723210

CPI Aluminum Pad Tap Connectors connect aluminum or copper conductor to a variety of 2- or 4-hole NEMA devices. Perfect for use in mounting sectionalizing switches, to connect compression lugs for risers or many different uses in substations. Pad Tap Connectors are extremely beneficial in applications that may need to be disconnected.

  • Easy to remove and re-use without damaging the conductor
  • Available in NEMA standard 2- or 4-hole patterns
  • Industry-proven wedge technology for quick and easy installation without the need for special tools
  • Easily adaptable to hotstick tools
  • High-conductivity grit corrosion inhibitor is factory applied for ease of installation and longevity while the connector is in service

General

Catalog Number

723210

Number of Pad Holes

4

UPC

621945683686

Dimensions

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor Range

#2-2/0 AAC

Configuration

Number of Pad Holes

4