Image of HTC200AE HTC200AE, Hot Line Tap Connector, Angled Body, Tap Eyebolt
Image of HTC200AE HTC200AE, Hot Line Tap Connector, Angled Body, Tap Eyebolt
play

HTC200AE, Hot Line Tap Connector, Angled Body, Tap Eyebolt

Brand: Connector Products (CPI)

Catalog ID: HTC200AE

CPI Hotline Tap Connectors, HTC Straight Series, are designed for use as a permanent or temporary connection on aluminum or copper wire. Featuring the wedge principal, the HTC Series tap connectors maximize connecting force on the conductor with a self-maintaining spring wedge connection. Angled tap side allows extra clearance of the tap conductor when using a shotgun stick.

  • Angled tap side allows extra clearance of the tap conductor when using a shotgun stick
  • Full-current rated connector for use as an in-line jumper or a device tap
  • Increased conductive path and surface contact area between the main and tap line increases current ampacity rating
  • Can be installed directly to the main with no need for bail or stirrup
  • Stainless steel eye bolt increases strength and corrosion resistance
  • High-conductivity grit type corrosion inhibitor is factory applied for ease of installation and longevity while connector is in service
  • Remains permanently locked through fault current or power surges
  • Horizontal wedge action prevents the conductor from 'sticking' during the removal process
  • Easy to remove without damaging cable

Product details

General

Catalog Number

HTC200AE

Conductor Related

Conductor Range

Run: 2/0-556.5, Tap: #8-4/0

Media

Videos

play
CPI Hot Stick Tap