OPGW Bolted Dead End
OPGW Bolted Dead End

OBDE11.5-12.7, OPGW Bolted Dead-End

Brand:

Connector Products (CPI)

CPI Optical Grounding Wire Spans (OPGW) Bolted Dead Ends are designed as a full tension termination. The patented Left and Right Hand gripper design allows the dead end to hold 95% of the cable's RBS (Rated Breaking Strength). Break-Away shear head bolts are used to ensure the proper gripping force is applied to the cable without attenuating the fibers and optical performance.

  • Rubber grommets suppress Aeolian vibration fatigue at the cable exit point
  • Compact length allows for complete installation from the structure
  • Shear Head bolts ensure proper torquing necessary to achieve maximum holding strength without damaging the fibers
  • Optional Cable Down Guide helps to train the cable down or around the structure without exceeding the minimum bend radius of the cable
  • Shorter and easier to install than formed wire dead ends allowing installation directly from the tower
  • Standard drilled and tapped grounding lug attachment point eliminates the need for additional bonding accessories
  • Unique cable gripper insert system greatly reduces manufacturing lead times - most sizes are typically available in stock directly from the factory

Design Criteria:

- Sustained load, 95% of cable RBS
- Ultimate Mechanical Strength 35,000 lbs
- Cable Diameter Range: .350" - .570"
- Dead ends for larger cable may be available, please contact the factory

Product details

Conductor Related

Conductor Range

Dia. Range (mm): Min: 11.5 Max: 12.7
Dia. Range (in): Min: 0.453 Max: 0.500

Resources and downloads

Specifications

Customer Use Drawings