Image of OBDE12.7-13.7 OBDE12.7-13.7, OPGW Bolted Dead-End
Image of OBDE12.7-13.7 OBDE12.7-13.7, OPGW Bolted Dead-End
play

OBDE12.7-13.7, OPGW Bolted Dead-End

Brand: Connector Products (CPI)

Catalog ID: OBDE12.7-13.7

CPI Optical Grounding Wire Spans (OPGW) Bolted Dead Ends are designed as a full tension termination. The patented Left and Right Hand gripper design allows the dead end to hold 95% of the cable's RBS (Rated Breaking Strength). Break-Away shear head bolts are used to ensure the proper gripping force is applied to the cable without attenuating the fibers and optical performance.

Design Criteria:

- Sustained load, 95% of cable RBS
- Ultimate Mechanical Strength 35,000 lbs
- Cable Diameter Range: .350" - .570"
- Dead ends for larger cable may be available, please contact the factory

Product details

General

Catalog Number

OBDE12.7-13.7

UPC

621945684102

Conductor Related

Conductor Range

Dia. Range (mm): Min: 12.7 Max: 13.7
Dia. Range (in): Min: 0.500 Max: 0540

Resources and downloads

Specifications

Customer Use Drawings

Media

Videos

play
CPI OPGW Dead End