Image of RDLC5075 RDLC5075, Universal Downlead Cushion for OPGW
Image of RDLC5075 RDLC5075, Universal Downlead Cushion for OPGW
play

RDLC5075, Universal Downlead Cushion for OPGW

Brand: Connector Products (CPI)

Catalog ID: RDLC5075

The Universal Download Cushion developed by Connector Products, Inc., is designed to attach Optical Ground Wire (OPGW) or ADSS cable to the tower, pole or structure as it is guided to and from the splice box

  • Multiple channels to accept most sizes of OPGW or ADSS conductor, cutting down on stock codes and inventory required
  • Molded in Urethane to create a weather resistant clamp that is extremely durable yet flexible to accommodate ADSS cable
  • Will not damage or attenuate the fibers
  • A unique "key" in the molded design is provided to ensure correct channels are used
  • Clearly marked ranges on both the outside of the clamp as well as in the channels where the conductor lays
  • Through hole molded to accept standard 5/8" mounting hardware
  • Optional mounting hardware shown and available upon request

Product details

General

Catalog Number

RDLC5075

UPC

621945681231

Conductor Related

Conductor Range

Side A: .500"-.625"
Side B: .625"-.750"

Resources and downloads

Media

Videos

play
OPGW Down Lead Clamp