Image of S500 S500, CPI Automatic Splice Connector
Image of S500 S500, CPI Automatic Splice Connector

S500, CPI Automatic Splice Connector

Brand: Connector Products (CPI)

Catalog ID: S500

Conductor range: (0.184" - 0.257")
#6 ACSR,AAC,AAAC
#4 ACSR, AAC, AAAC

  • Only automatic splice available where you can see that the wire is fully inserted and installed properly
  • No need to mark and measure the depth of cable insertion
  • Open design helps prevent corrosion by allowing water and contamination to drain
  • Stainless steel springs resist corrosion
  • Tested to ANSI C119.4 specification*
  • Minimum 5% tension needed to maintain electrical connection
  • Positive center stop for conductor
  • Minimal distance lost when sagging conductor
  • Chamfered wedge aids cable insertion
  • 4:1 surface area vs. cable for optimal conductivity
  • Slider handle allows the splice to be released if needed
  • Individually packaged in sealed plastic bags to prevent contamination before use

Product details

General

Catalog Number

S500

UPC

621945684812

Conductor Related

Conductor Range

Main Conductor: #6 AAC/ACSR/AAAC, #4 AAC/ACSR/AAAC (.184" - .257")

Resources and downloads