AutoSplice
AutoSplice
Discontinued

S750

Brand:

Connector Products (CPI)

CPI Automatic Splice Connectors are designed as a permanent or temporary connection on AAC, ACSR, or AAAC conductor in full or partial tension applications. The unique open design helps overcome the two most common reasons for splice failure: improper installation and corrosion. The window allows the installer to see when the wire is fully inserted properly and prevents water and other contamination from building up inside the connector.

The splice is made up of the finest aluminum alloys for optimal conductivity and corosion resistance.

  • Only automatic splice available where you can see that the wire is fully inserted and installed properly
  • No need to mark and measure the depth of cable insertion
  • Open design helps prevent corrosion by allowing water and contamination to drain
  • Stainless steel springs resist corrosion
  • Tested to ANSI C119.4 specification*
  • Minimum 5% tension needed to maintain electrical connection
  • Positive center stop for conductor
  • Minimal distance lost when sagging conductor
  • Chamfered wedge aids cable insertion
  • 4:1 surface area vs. cable for optimal conductivity
  • Slider handle allows the splice to be released if needed
  • Individually packaged in sealed plastic bags to prevent contamination before use

Product details

Conductor Related

Conductor Range

Main Conductor: #4 AAC/ACSR/AAAC, #2 AAC/ACSR/AAAC (.250" - .316")

Resources and downloads