


Brand: Connector Products (CPI)
Catalog ID: 102011-2C
Catalog Number
102011-2C
Type
Stirrups
UPC
621945675209
Dimension - Bail Size
#2
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor Range
Main Conductor: #6 Sol Cu-#2 Sol Cu, #2 Bail