


Brand: Connector Products (CPI)
Catalog ID: 119375-1
Catalog Number
119375-1
Product Type
Clamps
Type
Stirrups
UPC
621945675513
Dimension - Bail Size
4/0
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor Range
Main Conductor: 954-1272 AAC, 4/0 Bail