127128, XL Shear Bolt WEJTAP™ Series Connector
Image of 127128 127128, XL Shear Bolt WEJTAP™ Series Connector

127128, XL Shear Bolt WEJTAP™ Series Connector

Brand: Connector Products (CPI)

Catalog ID: 127128

Main Conductor: 1351.5 AAC - 1351.5 ACSR (45/7 Str) (1.340"-1.386") Tap Conductor: 1113 ACSR (54/19 Str) - 1351.5 ACSR (45/7 Str) (1.292"-1.386")

  • Industry-proven spring wedge technology easily installed with common socket or impact wrench - No Special Tools Required!
  • "Spring Like" high strength C-Body ensures permanent connection with consistent pressure on the conductors
  • Meets or exceeds current carrying capacity of conductors being connected
  • Corrosion resistant highly conductive aluminum alloys with a pure aluminum insert between conductors increases conductivity and lowers electrical resistance
  • Corrosion inhibitor factory applied for ease of installation
  • Remains permanently locked through fault current or power surges
  • Easy to remove without damage to conductor
  • May be used in non-corrosive environments to connect copper conductors
  • Excellent option for emergency storm restoration

General

Catalog Number

127128

Series

WEJTAP™ Series

UPC

621945682924

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Range

Main Conductor: 1351.5 AAC-1351.5 ACSR, Tap: 1113 -1351.5 ACSR