127129, XL Shear Bolt WEJTAP™ Series Connector
Image of 127129 127129, XL Shear Bolt WEJTAP™ Series Connector

127129, XL Shear Bolt WEJTAP™ Series Connector

Brand: Connector Products (CPI)

Catalog ID: 127129

Main Conductor: 33.3mm (1.311") Tap Conductor: 33.3mm (1.311")

  • Industry-proven spring wedge technology easily installed with common socket or impact wrench - No Special Tools Required!
  • "Spring Like" high strength C-Body ensures permanent connection with consistent pressure on the conductors
  • Meets or exceeds current carrying capacity of conductors being connected
  • Corrosion resistant highly conductive aluminum alloys with a pure aluminum insert between conductors increases conductivity and lowers electrical resistance
  • Corrosion inhibitor factory applied for ease of installation
  • Remains permanently locked through fault current or power surges
  • Easy to remove without damage to conductor
  • May be used in non-corrosive environments to connect copper conductors
  • Excellent option for emergency storm restoration

General

Catalog Number

127129

Series

WEJTAP™ Series

UPC

621945682931

Conductor Related

Conductor Range

Main Conductor: 33.3mm, Tap: 33.3mm